Vidensøgning
Download dokument () af 20
We make what matters work*

DSD933

Eaton Crouse-Hinds series DSD snap switch cover and device sub-assembly, 20A, 1-pole, Feraloy iron alloy, 120/277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series DSD snap switch cover and device sub-assembly
Catalog Number
DSD933
UPC
782274235332
Product Length/Depth
5.3 in
Product Height
6.7 in
Product Width
4.6 in
Product Weight
2.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9

Product specifications

Number of poles
Single-pole
Voltage rating
120/277 Vac
Configuration
1-pole
Amperage Rating
20A
Material
Feraloy iron alloy

Eksportér produktspecifikation