Vidensøgning
Download dokument () af 20
We make what matters work*

DSDTS11M5SA

Eaton Crouse-Hinds series DSD-TS timer, Aluminum, 5 minutes, 11-pole

General specifications

Product Name
Eaton Crouse-Hinds series DSD-TS timer
Catalog Number
DSDTS11M5SA
UPC
662276849099
Product Length/Depth
3.5 in
Product Height
5.88 in
Product Width
5.5 in

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class I, Division 1
Class II, Division 2
Class I, Division 2
Class III

Product specifications

Number of poles
11-pole
Time measurement
Minutes
Number of minutes
5
Material
Aluminum

Eksportér produktspecifikation

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.