Vidensøgning
Download dokument () af 20
We make what matters work*

E0200-149

Eaton Crouse-Hinds series Posi-Lok E0200 plug, Up to 200A continuous, #2-2/0 AWG, Yellow, Crimp, Male, Thermoplastic elastomer (TPE), 600 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Posi-Lok E0200 plug
Catalog Number
E0200-149
UPC
662275905680
Product Length/Depth
5.53 in
Product Height
3.54 in
Product Width
11.43 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Cable size
#2-2/0 AWG
Amperage Rating
Up to 200A Continuous
Voltage rating
600 Vac/dc
Gender
Male
Connection type
Crimp
Color
Yellow
Material
Thermoplastic elastomer (TPE)

Eksportér produktspecifikation

Installationsvejledning

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.