Download dokument () af 20
We make what matters work*

E99-005252

CPE250 Coolant Tube Assembly ADV FRU Kit

Generelle specifikationer

Product Name
Eaton ChargePoint EV Charger DC level 3 CPE250
Catalog Number
E99-005252
UPC
810052098135
Product Length/Depth
19 in
Product Height
9 in
Product Width
19 in
Product Weight
14 lb
Compliances
SAE J1772
Certifications
UL 2594

Produktspecifikationer

Special features
EV Charger DC level 3
Voltage rating
400V/480V
Enclosure
NEMA 3R
Enclosure material
Plastic

Eksportér produktspecifikation