Download dokument () af 20
We make what matters work*

E99-005609

CP6000 Replacement Lens

Generelle specifikationer

Product Name
Eaton ChargePoint EV charger AC level 2 CP6000 NA
Catalog Number
E99-005609
UPC
810052098197
Product Length/Depth
12 in
Product Height
2 in
Product Width
11 in
Product Weight
2 lb
Compliances
SAE J1772
Certifications
UL 2594

Produktspecifikationer

Special features
EV Charger AC level 2
Voltage rating
208/240 Vac
Enclosure
NEMA 3R
Enclosure material
Plastic

Eksportér produktspecifikation