Download dokument () af 20
We make what matters work*

EA01A0308422000000
Modelkode: 93PS-M-10(20)-20-MBS-8-400/230-TA

Eaton 93PS Marine UPS, 10 kVA, 10 kW, 20 kW frame/Static Switch, 1 x 20 kW Power module, 400 V input TF, 230 V output auto TF, Internal Maintenance Bypass Switch, Type Approval

General specifications

Product Name
Eaton 93PS Marine UPS
Catalog Number
EA01A0308422000000
EAN
6430070727936
Product Length/Depth
875 mm
Product Height
1370 mm
Product Width
356 mm
Product Weight
342 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Model Code
93PS-M-10(20)-20-MBS-8-400/230-TA

Design and additional features

Application
Marine
Color
Gray
Construction type
Free standing model
Degree of Protection
IP23
Feed type
AC
Form factor
Tower
Integrated functionality
Network Mangement
Modular
Mounting Method
Tower
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Runtime at full load
0 min
Runtime at half load
0 min

Efficiency and performance

Efficiency (eco-mode)
99 %
Improved efficiency mode
ESS with VMMS
Overall efficiency
96 %
Transition time for full load
0 s
Voltage distortion output (linear load) - max
1.5 %

Input/Output electrical characteristics

Input frequency - max
60 Hz
Input frequency - min
50 Hz
Input nominal voltage
400V default (380/400/415V)
Input voltage - max
415 V
Input voltage - min
380 V
Number of output connections fixed connection
1
Output voltage - max
415 V
Output voltage - min
380 V
Phase (input)
3
Phase (output)
3
Primary frequency - max
60 Hz
Primary frequency - min
50 Hz
Secondary Frequency Max
60 Hz
Secondary Frequency Min
50 Hz

Management and monitoring

Audible alarms
Yes
Auto shutdown function
Yes
Hot-swappable power modules
Yes
Internal maintenance bypass
Yes
Parallelable
Parallel for capacity and redundancy
Potential free switch contact
Yes
Snmp
Yes

Produktspecifikationer

Battery charger type
ABM technology
External battery connection
Hardwired
Input connection
Fixed connection
kVA rating
10 kVA
Output apparent power
10000 VA
Output effective power
10000 W
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Topology
Online/Double-conversion
Wattage
10 kW

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.

Har du brug for produktsupport?

Støtte fra Eaton

Tekniske forespørgsler

Udfyld denne formular