Vidensøgning
Download dokument () af 20
We make what matters work*

EABL36 SA

Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover, 3" cover opening diameter, Copper-free aluminum, L shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover
Catalog Number
EABL36 SA
UPC
782274945187
Product Length/Depth
4.66 in
Product Height
4.66 in
Product Width
2.78 in
Product Weight
1.7 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
L
Trade size
1"
Cover opening diameter
3"
Material
Copper-free aluminum

Eksportér produktspecifikation