Eaton Crouse-Hinds series EAHC fixture hanger, 125 lb, 1/2" luminaire stem size, Feraloy iron alloy, Pendant mount, 3/4", Threaded hub type
| Product Name |
Eaton Crouse-Hinds series EAHC fixture hanger
|
| Catalog Number |
EAHC2701
|
| UPC |
782274249100
|
| Product Length/Depth |
7.75 in
|
| Product Height |
3.5 in
|
| Product Width |
6.25 in
|
| Product Weight |
3.9 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| Material |
Feraloy iron alloy
|
| Mounting Type |
Pendant
|
| Type |
Threaded hub
|
| Luminaire rated weight |
125 lb
|
| Luminaire stem size |
1/2"
|
| Trade size |
3/4"
|