Vidensøgning
Download dokument () af 20
We make what matters work*

EAJT49

Eaton Crouse-Hinds series Condulet EAJ conduit outlet box with cover, 5" cover opening diameter, Feraloy iron alloy, T shape, 1-1/4"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Condulet EAJ conduit outlet box with cover
Catalog Number
EAJT49
UPC
782274943657
Product Length/Depth
7.31 in
Product Height
5.75 in
Product Width
4.06 in
Product Weight
10.05 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
T
Trade size
1-1/4"
Cover opening diameter
5"
Material
Feraloy iron alloy

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.