Vidensøgning
Download dokument () af 20
We make what matters work*

EBF2330M2

Eaton Bussmann series low voltage NH fuse base, Fuse rail, low voltage, 400 A, AC 690 V, NH1, NH2, 3P, IEC, 185 mm busbar, screw terminals with M12 Screws

Generelle specifikationer

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBF2330M2
EAN
5027590591201
Product Length/Depth
675 mm
Product Height
162 mm
Product Width
103 mm
Product Weight
2778 g
Compliances
CE
Certifications
IEC 60269-1
IEC 60269-2

Elektriske data

Amperage Rating
400 A
Voltage rating
690

Produktspecifikationer

Mounting method
Busbar
Number of poles
Three-pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.