Vidensøgning
Download dokument () af 20
We make what matters work*

EBH0013TBF
SIZE 00 HOR FSD- 60MM BUS:BOX TERMINAL B

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 160 A, AC 690 V, NH00, AC23B, 3P, IEC, 60mm busbar, cable terminal - Bottom, for connection of conductors with bare ends

Generelle specifikationer

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBH0013TBF
EAN
5027590335072
Product Length/Depth
210 mm
Product Height
140 mm
Product Width
110 mm
Product Weight
999 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3
Model Code
SIZE 00 HOR FSD- 60MM BUS:BOX TERMINAL B

Elektriske data

Amperage Rating
160 A
Voltage rating
690

Produktspecifikationer

Mounting method
DIN rail
60 mm busbar mounting
Number of poles
Three-pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.