Vidensøgning
Download dokument () af 20
We make what matters work*

EBY2672

Eaton Crouse-Hinds series EBY portable cord connector, Non-armoured and tray cable, Aluminum, Outer sheath min/max: 0.250-0.437", Explosionproof, 3/4" NPT

General specifications

Product Name
Eaton Crouse-Hinds series EBY portable cord connector
Catalog Number
EBY2672
UPC
782274249551
Product Length/Depth
6.25 in
Product Height
2.06 in
Product Width
2.06 in
Product Weight
0.55 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1

Product specifications

Protection type
Explosion-proof
Cable type
Non-armoured
Tray cable
Gland type
Portable cord connector
Thread Size
3/4"
Thread type
NPT
Outer sheath (min/max)
0.250-0.437"
Material
Aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.