Vidensøgning
Download dokument () af 20
We make what matters work*

ECGJH218

Eaton Crouse-Hinds series ECGJH coupling, 18" flexible length, Male connections both ends, Forged brass, 3/4" trade size

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH218
UPC
782274746067
Product Length/Depth
22.13 in
Product Height
1.88 in
Product Width
1.88 in
Product Weight
2.75 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III

Product specifications

Gender
Male connections both ends
Flexible length
18"
Trade size
3/4"
Material
Forged brass

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.