Vidensøgning
Download dokument () af 20
We make what matters work*

ECP182410

Eaton Crouse-Hinds series ECP enclosure, Square cover, 11-7/16" depth, 18" x 24" x 10", Copper-free aluminum, Tap-in mounting feet

General specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP182410
UPC
662276322011
Product Length/Depth
23.41 in
Product Height
29.41 in
Product Width
14.31 in
Product Weight
235 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9

Product specifications

Enclosure size
18" x 24" x 10"
Cover type
Square
Depth
11-7/16 in
Material
Copper-free aluminum
Special features
Tap-in mounting feet

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.