Download dokument () af 20
We make what matters work*

ED2N4217X113SWT

Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent,3/4" Myers hubs,316 SS,one entry at each end,4 ft,Polycarb lens,T8 bi-pin,FRP,2-lamp,Internal safety disconnect switch,5-pole term block,120-277 Vac,32W

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent light fixture
Catalog Number
ED2N4217X113SWT
UPC
662276375178
Product Length/Depth
53 in
Product Height
5.6 in
Product Width
8.5 in
Product Weight
17 lb

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Mounting
No mounting style
Wattage
32W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Entry size
3/4"
Entry type
Myers hub, 316 stainless steel, one entry each end
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Polycarbonate
Light type
T8 bi-pin
Material
Fiberglass-reinforced polyester
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Special features
Internal safety disconnect switch, 5-pole terminal block
Voltage rating
120-277 Vac

Eksportér produktspecifikation