Nulstil
Nulstil
Eaton Series C complete molded case circuit breaker, F-frame, ED, Complete breaker, Fixed thermal, Fixed magnetic trip type, Three-pole, 125 A, 240 Vac, 125 Vdc, 65 kAIC at 240 Vac, 50/60 Hz
| Product Name |
Eaton Series C complete molded case circuit breaker
|
| Catalog Number |
ED3125
|
| UPC |
786679455326
|
| Product Length/Depth |
3.38 in
|
| Product Height |
6 in
|
| Product Width |
4.13 in
|
| Product Weight |
4.5 lb
|
| Certifications |
UL Listed
|
| Amperage Rating |
125 A
|
| Voltage rating |
240 Vac, 125 Vdc
|
| Trip Type |
T186
|
| Circuit breaker type |
ED
|
| Circuit breaker frame type |
Complete breaker
|
| Series |
Series C
|
| Terminals |
Line and load
|
| Frame |
F
|
| Interrupt rating |
65 kAIC at 240 Vac
|
| Number of poles |
Three-pole
|