Vidensøgning
Download dokument () af 20
We make what matters work*

EDS2284

Eaton Crouse-Hinds series EDS pushbutton control station, With pushbuttons, Feraloy iron alloy, Single circuit universal, 1, Two-gang, 1, Dead end, 3/4", 600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EDS pushbutton control station
Catalog Number
EDS2284
UPC
782274763880
Product Length/Depth
7.19 in
Product Height
6.03 in
Product Width
5.81 in
Product Weight
15.98 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9

Product specifications

Enclosure type
With pushbuttons
Voltage rating
600 Vac
Number of gangs
Two-gang
Number of pushbuttons
1
Number of devices
1
Normal position
Single circuit universal
Style
Dead end
Trade size
3/4"
Material
Feraloy iron alloy

Eksportér produktspecifikation