Vidensøgning
Download dokument () af 20
We make what matters work*

EDS3140

Eaton Crouse-Hinds series EDS snap switch control station, 20A, With switch, With one 1" hub, Feraloy iron alloy, 1, Single-gang, Four-pole, 2, 120-277V, Dead end, 4-way, 1", 120-277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EDS snap switch control station
Catalog Number
EDS3140
UPC
782274764023
Product Length/Depth
5.06 in
Product Height
5.875 in
Product Width
3.5 in
Product Weight
7.9 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9

Product specifications

Enclosure type
With switch
Trade size
1"
Number of poles
Four-pole
Switch function
4-way
Number of gangs
Single-gang
Style
Dead end
Voltage rating
120-277 Vac
Amperage Rating
20A
Hub style
With one 1" hub
Number of devices
1
Number of pushbuttons
2
Primary voltage range
120-277V
Material
Feraloy iron alloy

Eksportér produktspecifikation