Vidensøgning
Download dokument () af 20
We make what matters work*

EDS315

Eaton Crouse-Hinds series EDS pushbutton control station, With pushbuttons, Start, Stop, Feraloy iron alloy, Two circuit, 2, Single-gang, 2, Dead end, 1", 600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EDS pushbutton control station
Catalog Number
EDS315
UPC
782274763576
Product Length/Depth
3.5 in
Product Height
5.91 in
Product Width
5.81 in
Product Weight
8.45 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9

Product specifications

Enclosure type
With pushbuttons
Voltage rating
600 Vac
Number of gangs
Single-gang
Number of pushbuttons
2
Number of devices
2
Normal position
Two circuit
Indicating plate markings
Start, Stop
Style
Dead end
Trade size
1"
Material
Feraloy iron alloy

Eksportér produktspecifikation