Vidensøgning
Download dokument () af 20
We make what matters work*

EDS318

Eaton Crouse-Hinds series EDS snap switch control station, 20A, With switch, With one 1" hub, Feraloy iron alloy, 1, Single-gang, Two-pole, 120-277V, Factory sealed, Dead end, Two-pole, 1", 120-277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EDS snap switch control station
Catalog Number
EDS318
UPC
782274763583
Product Length/Depth
5.06 in
Product Height
5.875 in
Product Width
3.5 in
Product Weight
8.45 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9

Product specifications

Enclosure type
With switch
Trade size
1"
Number of poles
Two-pole
Switch function
Two-pole
Number of gangs
Single-gang
Style
Dead end
Voltage rating
120-277 Vac
Amperage Rating
20A
Hub style
With one 1" hub
Number of devices
1
Primary voltage range
120-277V
Material
Feraloy iron alloy
Special features
Factory sealed

Eksportér produktspecifikation