Vidensøgning
Download dokument () af 20
We make what matters work*

EDS371

Eaton Crouse-Hinds series FlexStation EDS back box, Feraloy iron alloy, Single-gang, Dead end, 1"

General specifications

Product Name
Eaton Crouse-Hinds series FlexStation EDS back box
Catalog Number
EDS371
UPC
782274871080
Product Length/Depth
3.5 in
Product Height
5.88 in
Product Width
3.06 in
Product Weight
5.4 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3R
7
9
12

Product specifications

Number of gangs
Single-gang
Style
Dead end
Trade size
1"
Material
Feraloy iron alloy

Eksportér produktspecifikation