Vidensøgning
Download dokument () af 20
We make what matters work*

EDSC2155 SP

Eaton Crouse-Hinds series EDS pushbutton control station, With pushbuttons, Stop, Feraloy iron alloy, Two circuit, 2, Single-gang, 2, Through feed, 3/4", 600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EDS pushbutton control station
Catalog Number
EDSC2155 SP
UPC
782274198088
Product Length/Depth
3.5 in
Product Height
6.72 in
Product Width
5.81 in
Product Weight
8 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
Class I, Division 1
Class II, Division 1
NEMA Rating
3
9
7

Product specifications

Enclosure type
With pushbuttons
Voltage rating
600 Vac
Number of gangs
Single-gang
Number of pushbuttons
2
Number of devices
2
Normal position
Two circuit
Indicating plate markings
Stop
Style
Through feed
Trade size
3/4"
Material
Feraloy iron alloy

Eksportér produktspecifikation