Vidensøgning
Download dokument () af 20
We make what matters work*

EDSC3140 SA

Eaton Crouse-Hinds series EDS snap switch control station, 20A, With switch, With two 1" hubs, Copper-free aluminum, 1, Single-gang, Four-pole, 2, 120-277V, Through Feed, 4-way, 1", 120-277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EDS snap switch control station
Catalog Number
EDSC3140 SA
UPC
782274534480
Product Length/Depth
5.06 in
Product Height
5.875 in
Product Width
3.5 in
Product Weight
15.35 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9

Product specifications

Enclosure type
With switch
Trade size
1"
Number of poles
Four-pole
Switch function
4-way
Number of gangs
Single-gang
Style
Through feed
Voltage rating
120-277 Vac
Amperage Rating
20A
Hub style
With two 1" hubs
Number of devices
1
Number of pushbuttons
2
Primary voltage range
120-277V
Material
Copper-free aluminum

Eksportér produktspecifikation