Vidensøgning
Download dokument () af 20
We make what matters work*

EFD2419

Eaton Crouse-Hinds series EFD manual motor starter switch, 20A/30A, With switch, 7.5 HP/15 HP, General Electric starter, Feraloy iron alloy, Single-gang, Three-pole, Dead end, 3/4", 240/600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EFD manual motor starter switch
Catalog Number
EFD2419
UPC
782274267401
Product Length/Depth
3.5 in
Product Height
5.91 in
Product Width
4.88 in
Product Weight
7.38 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12

Product specifications

Enclosure
With switch
Manufacturer
General Electric
Number of gangs
Single-gang
Number of poles
Three-pole
Style
Dead end
Trade size
3/4"
Voltage rating
240 Vac/600 Vac
Horsepower
7.5 hp/15 hp
Amperage Rating
20 A/30 A
Material
Feraloy iron alloy

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.