Vidensøgning
Download dokument () af 20
We make what matters work*

EFD32105

Eaton Crouse-Hinds series EFD circuit breaker, 20A, Bolted/ground joint cover construction, Feraloy iron alloy, Square D breaker, Two-gang, Single-pole, Dead end, 1", 120/240 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EFD circuit breaker
Catalog Number
EFD32105
UPC
782274033235
Product Length/Depth
7.19 in
Product Height
6.13 in
Product Width
3 in
Product Weight
14.42 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 2
Class III
Class II, Division 1
NEMA Rating
3
7
9
12

Product specifications

Enclosure
With circuit breaker
Number of gangs
Two-gang
Style
Dead end
Amperage Rating
20 A
Trade size
1"
Manufacturer
Square D
Number of poles
Single-pole
Voltage rating
120/240 Vac
Enclosure cover construction
Bolted/ground joint
Enclosure material
Feraloy iron alloy

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.