Vidensøgning
Download dokument () af 20
We make what matters work*

EFDC3419SA

Eaton Crouse-Hinds series EFD manual motor starter switch, 20A/30A, With switch, 7.5 HP/15 HP, General Electric starter, Copper-free aluminum, Single-gang, Three-pole, Through feed, 1", 240/600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EFD manual motor starter switch
Catalog Number
EFDC3419SA
UPC
662276932326
Product Length/Depth
3.5 in
Product Height
6.97 in
Product Width
2.17 in
Product Weight
7.38 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class III
Class II, Division 1
Class I, Division 2
Class II, Division 2
NEMA Rating
9
12
3
7

Product specifications

Enclosure
With switch
Manufacturer
General Electric
Number of gangs
Single-gang
Number of poles
Three-pole
Style
Through feed
Trade size
1"
Voltage rating
240 Vac/600 Vac
Horsepower
7.5 hp/15 hp
Amperage Rating
20 A/30 A
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.