Eaton Crouse-Hinds series EFHX flexible Cushion type fixture hanger, 65 lb, 3/4" luminaire stem size, Feraloy iron alloy, Pendant mount, Mounting feet, 1/2" and 3/4", Cushion type
| Product Name |
Eaton Crouse-Hinds series EFHX flexible cushion fixture hanger
|
| Catalog Number |
EFHX221
|
| UPC |
782274280707
|
| Product Length/Depth |
6.31 in
|
| Product Height |
5.33 in
|
| Product Width |
6.25 in
|
| Product Weight |
11.3 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| Material |
Feraloy iron alloy
|
| Mounting Type |
Pendant
|
| Special features |
Mounting feet
|
| Type |
Cushion
|
| Luminaire rated weight |
65 lb
|
| Luminaire stem size |
3/4"
|
| Trade size |
1/2" and 3/4"
|