xDetect Mini CIE Int. Power Supply 75W
| Product Name |
Eaton xDetect Accessories
|
| Catalog Number |
EFXD02053
|
| EAN |
5021621318485
|
| Product Length/Depth |
122 mm
|
| Product Height |
13 mm
|
| Product Width |
100 mm
|
| Product Weight |
0.067 kg
|
| Compliances |
EN
|
| Compatibility |
xDetect Mini
|
| Type |
options/spares
|