Download dokument () af 20
We make what matters work*

EFXD05051

Eaton xDetect modular addressable fire alarm system panel, Addressable, xDetect Optional Cards & Backplane Options / Spares, EN54 Systems, Power Supply 150W

General specifications

Product Name
Eaton xDetect Accessories
Catalog Number
EFXD05051
EAN
5018987403535
Product Length/Depth
140 mm
Product Height
40 mm
Product Width
125 mm
Product Weight
0.451 kg
Warranty
Refer to warranty document.
Compliances
EN
Certifications
EN 54-2:1997+A1:2006

Produktspecifikationer

Compatibility
xDetect
Type of accessory/spare part
Other
Material
Metal
Suitable for fire alarm
Yes
Spare part
Yes
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
Voltage type (operating voltage)
AC
Voltage type of supply voltage
AC
Operating voltage at AC, 50 Hz - min
230 V
Operating voltage at AC, 60 Hz - min
230 V

Eksportér produktspecifikation