Download dokument () af 20
We make what matters work*

EFXD05095

Eaton xDetect modular addressable fire alarm system panel, Addressable, xDetect Panel Door Options, EN54 Systems, Large 256 ZI

General specifications

Product Name
Eaton xDetect Accessories
Catalog Number
EFXD05095
EAN
5018987403412
Product Length/Depth
530 mm
Product Height
25 mm
Product Width
425 mm
Product Weight
3.461 kg
Warranty
Refer to warranty document.
Compliances
EN
Certifications
EN 54-2:1997+A1:2006

Produktspecifikationer

Compatibility
xDetect
Type of accessory/spare part
Other
Material
Other
Suitable for fire alarm
Yes
Spare part
Yes
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO

Eksportér produktspecifikation