Download dokument () af 20
We make what matters work*

EFXN632

Eaton Conventional detector, Conventional, Opto-heat, EN54 Systems, White Plastic

General specifications

Product Name
Eaton Conventional detector
Catalog Number
EFXN632
EAN
5018987364621
Product Length/Depth
100 mm
Product Height
44 mm
Product Width
100 mm
Product Weight
0.076 kg
Certifications
CE

Produktspecifikationer

Operating principle
Combination
Response temperature
60 °C
Current supply primary
Battery/accumulator
Supply voltage - max
30 V
Supply voltage - min
15 V
Voltage type of supply voltage
DC
Back-up battery included
None
Alarm current - max
25 mA
Alarm current - min
0.34 mA
Construction material
ABS
Humidity (Non Condensing) - Max
93 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
60 °C
Operating temperature - min
-20 °C
Standby current
30
System typology
Conventional (Non-addressable)
Product branding
Eaton
Color
White
Suitable for
Duct Mounting
Degree of protection
IP40
System wiring
0.5 - 2.5 mm
Integrated function
Networkable Via Cable
Cable entry
Rear
Other
Mounting position
Ceiling in open areas
Mounting method
Surface mounting
EN Certification Standards
EN54 Pt5 (Heat and Point Detectors)
EN54 Pt7 (Smoke Detector)
RAL-number (Akin)
9003
Supply voltage DC
24 V
Operating voltage AC 50 Hz
24 V
Operating voltage AC 60 Hz
24 V
Operating voltage DC
24 V
Optical notification
NO

Eksportér produktspecifikation