Download dokument () af 20
We make what matters work*

EHMT1

Eaton Crouse-Hinds series EHMT service entrance cap, Aluminum die cast, 1-1/4"-2", Mast type

General specifications

Product Name
Eaton Crouse-Hinds series EHMT service entrance cap
Catalog Number
EHMT1
UPC
662277002318
Product Length/Depth
5.31 in
Product Height
3.42 in
Product Width
5.13 in
Product Weight
0.4 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Mast
Material
Aluminum die cast
Trade size
1-1/4"-2"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.