Vidensøgning
Download dokument () af 20
We make what matters work*

EIBA3030

Eaton Crouse-Hinds series EIB circuit breaker, 30A, EG frame type, Bolted/ground joint cover construction, Copper-free aluminum, Cutler-Hammer breaker, Three-pole, 600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EIB circuit breaker
Catalog Number
EIBA3030
UPC
662276061453
Product Length/Depth
10.47 in
Product Height
12.47 in
Product Width
7.65 in
Product Weight
39 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
3
3R
4
7
9

Product specifications

Enclosure
With circuit breaker
Amperage Rating
30 A
Voltage rating
600 Vac
Number of poles
Three-pole
Circuit breaker frame type
EG
Enclosure cover construction
Bolted/ground joint
Enclosure material
Copper-free aluminum
Manufacturer
Cutler-Hammer

Eksportér produktspecifikation