Eaton Crouse-Hinds series EIB circuit breaker, 70A, EG frame type, Bolted/ground joint cover construction, Copper-free aluminum, Cutler-Hammer breaker, Three-pole, 600 Vac
| Product Name |
Eaton Crouse-Hinds series EIB circuit breaker
|
| Catalog Number |
EIBB3070
|
| UPC |
662276067745
|
| Product Length/Depth |
12.53 in
|
| Product Height |
16.53 in
|
| Product Width |
9.75 in
|
| Product Weight |
60 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Zone 1 Class I, Division 2 Class I, Zone 2 Class II, Division 1 Class III |
| NEMA Rating |
3
3R 4 7 9 |
| Enclosure |
With circuit breaker
|
| Amperage Rating |
70 A
|
| Voltage rating |
600 Vac
|
| Number of poles |
Three-pole
|
| Circuit breaker frame type |
EG
|
| Enclosure cover construction |
Bolted/ground joint
|
| Enclosure material |
Copper-free aluminum
|
| Manufacturer |
Cutler-Hammer
|