Eaton Crouse-Hinds series EID disconnect switch, 100A, With switch, Fused, 20 HP/60 HP/75 HP, Copper-free aluminum, 240-600 Vac/250 Vdc
| Product Name |
Eaton Crouse-Hinds series EID disconnect switch
|
| Catalog Number |
EIDBF3100
|
| UPC |
662276488267
|
| Product Length/Depth |
17.31 in
|
| Product Height |
23.31 in
|
| Product Width |
10.05 in
|
| Product Weight |
108 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Zone 1 Class I, Division 2 Class I, Zone 2 Class II, Division 1 Class III |
| NEMA Rating |
3
3R 4 7 9 |
| Enclosure type |
With switch
|
| Fusing |
Fused
|
| Amperage Rating |
100A
|
| Horsepower |
20 hp/60 hp/75 hp
|
| Material |
Copper-free aluminum
|