Vidensøgning
Download dokument () af 20
We make what matters work*

EJB241210

Eaton Crouse-Hinds series EJB junction box, 24" x 12" x 10", Without hinge, Copper-free aluminum, Style C

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series EJB junction box
Catalog Number
EJB241210
UPC
782274017747
Product Length/Depth
13.75 in
Product Height
17.56 in
Product Width
29.56 in
Product Weight
194 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Ingress protection (IP) ratings
IP66

Product specifications

Enclosure size
24" x 12" x 10"
Style
C
Material
Copper-free aluminum
Hinge
Without hinge

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.