Vidensøgning
Download dokument () af 20
We make what matters work*

EJB361810

Eaton Crouse-Hinds series EJB junction box, 36" x 18" x 10", Without hinge, Copper-free aluminum, Style C

General specifications

Product Name
Eaton Crouse-Hinds series EJB junction box
Catalog Number
EJB361810
UPC
782274785448
Product Length/Depth
41.9 in
Product Height
13.69 in
Product Width
23.9 in
Product Weight
396 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Class I, Zone 1
Class I, Zone 2
NEMA Rating
3
3R
4
7
9
Ingress protection (IP) ratings
IP66

Product specifications

Enclosure size
36" x 18" x 10"
Style
C
Material
Copper-free aluminum
Hinge
Without hinge

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.