Download dokument () af 20
We make what matters work*

EL35045

Eaton Crouse-Hinds series EMT elbow, Steel, 45°, 3-1/2"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series EMT elbow
Catalog Number
EL35045
UPC
662277041454
Product Weight
7.35 lb
Certifications
cUL Listed
UL Listed

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
EMT
Shape
45° angle
Trade size
3-1/2"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.