Vidensøgning
Download dokument () af 20
We make what matters work*

EL39

Eaton Crouse-Hinds series EL elbow, Female, Feraloy iron alloy or ductile iron, 90°, 1"

General specifications

Product Name
Eaton Crouse-Hinds series EL elbow
Catalog Number
EL39
UPC
782274307404
Product Length/Depth
2.88 in
Product Height
2.88 in
Product Width
1.75 in
Product Weight
1.01 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Material
Feraloy iron alloy
Ductile iron
Shape
90° angle
Trade size
1"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.