Download dokument () af 20
We make what matters work*

EL3RSPST-FR

Eluxa NEMA 3R Speaker Strobe, Red, Clear Lens, FIRE

Generelle specifikationer

Product Name
Eaton Eluxa Outdoor speaker strobe
Catalog Number
EL3RSPST-FR
UPC
786697065798
Product Length/Depth
8 in
Product Height
6 in
Product Width
6 in
Product Weight
4 lb
Warranty
3 year
Certifications
IEC 60529
CSFM
FM
NEMA 4X
NFPA 72 2016
UL 50 13th edition- October 2020
UL 50E 3rd edition- October 2020
UL464 11th edition: CAN/ULC S525 5th edition- May 2023
UL1480 7th edition: CAN/ULC S541 5th edition- May 2023
UL1638 6th edition: CAN/ULC S526 5th edition- April 2023
NEMA 3R

Produktspecifikationer

Housing material
Plastic

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.