Download dokument () af 20
We make what matters work*

EL40090

Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 4"

General specifications

Product Name
Eaton Crouse-Hinds series EMT elbow
Catalog Number
EL40090
UPC
662277041362
Product Length/Depth
35 in
Product Height
15 in
Product Width
4.25 in
Product Weight
12.85 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
EMT
Shape
90° angle
Trade size
4"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.