Download dokument () af 20
We make what matters work*

ELSPKRC-N

Eaton Eluxa high fidelity speaker, ceiling, red, no lettering, clear lens, 25/70V, indoor

Generelle specifikationer

Product Name
Eaton Eluxa high fidelity speaker
Catalog Number
ELSPKRC-N
UPC
786697010866
Product Height
3.64 in
Product Weight
1.86 lb
Warranty
3 year
Compliances
Not Applicable

Produktspecifikationer

Type
Speaker
Compliance and standards
UL
ULC
Mounting Method
Ceiling
Housing color
Red
Housing material
Plastic
Frequency range - max
8000 Hz
Frequency range - min
300 Hz
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2
Lettering
No lettering
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Type of speaker
High fidelity
Voltage
70 V
25 V
Sound level (dBA)
75/79/82/85/87

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.