Vidensøgning
Download dokument () af 20
We make what matters work*

EMP029

Eaton Crouse-Hinds series EMP pushbutton operator, Standard, Double pushbutton, single operator, Two contact blocks

General specifications

Product Name
Eaton Crouse-Hinds series EMP pushbutton operator
Catalog Number
EMP029
UPC
782274310312
Product Length/Depth
6.13 in
Product Height
2.63 in
Product Width
2.63 in
Product Weight
0.9 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9

Product specifications

Operator style
Double pushbutton, single operator
Assembly style
Standard
Special features
Two contact blocks

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.