Vidensøgning
Download dokument () af 20
We make what matters work*

EMPS0492

Eaton Crouse-Hinds series EMPS selector switch operator, Short, Two-position selector switch, key operated, Key removal left only, One contact block

General specifications

Product Name
Eaton Crouse-Hinds series EMPS selector switch operator
Catalog Number
EMPS0492
UPC
782274033051
Product Length/Depth
5.56 in
Product Height
2.63 in
Product Width
2.63 in
Product Weight
0.85 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9

Product specifications

Operator style
Two-position selector switch, key operated
Assembly style
Short
Special features
One contact block
Type
Key removal left only

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.