Vidensøgning
Download dokument () af 20
We make what matters work*

ENC6202 CAN

2P3W 20A 250V FLAT BLADE NEMA 3R

General specifications

Product Name
Eaton Crouse-Hinds series Ark-Gard ENC connector
Catalog Number
ENC6202 CAN
UPC
662276291935
Product Length/Depth
7.63 in
Product Height
3.06 in
Product Width
2.88 in
Product Weight
2.2 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class III
Class II, Division 1
NEMA Rating
3R

Product specifications

Amperage Rating
20A
Voltage rating
250 Vac
NEMA configuration
6-20R
Cord range
0.39-1.20"
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.