Vidensøgning
Download dokument () af 20
We make what matters work*

EP-400089
Modelkode: DX-PHF34-019

DX-PHF34-019

General specifications

Product Name
Eaton DX Passive harmonic filter
Catalog Number
EP-400089
EAN
4015082951450
Product Length/Depth
440 mm
Product Height
275 mm
Product Width
160 mm
Product Weight
28 kg
Certifications
IEC 61558-1
IEC 61558-2
UL508
Model Code
DX-PHF34-019

Ambient conditions, mechanical

Mounting position
Free surrounding areas > 50 mm
Vertical or horizontal
Shock resistance
3 shocks
Shock duration: 11 ms

Climatic environmental conditions

Altitude
Max. 1000 m
Max. 4000 m with current reduction
Ambient operating temperature - max
45 °C
Ambient storage temperature - max
70 °C
Ambient operating temperature - min
-10 °C
Ambient storage temperature - min
-25 °C
Operating temperature details
-10 - 45 °C (up to 70 °C with current derating)

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
160 W

Electrical rating

Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated inductance
15 mH
Rated operational current (Ie) - max
19 A
Rated operational voltage (Ue) - max
400 V

Features & Functions

Fitted with:
PE stud
Terminations
Number of phases
3

General information

Accessory/spare part type
Filter
Degree of protection
IP00
Duty factor
100 %
Insulation class
F
Product Category
Accessories
Used with
DA1
DC1
DE1
DG1
DM1

Terminal capacities

Terminal capacity
20 - 6 AWG
1 x (2.5 - 16) mm², solid, Main cables

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.