Vidensøgning
Download dokument () af 20
We make what matters work*

EP-400100
Modelkode: DX-PHF34-370

DX-PHF34-370

General specifications

Product Name
Eaton DX Passive harmonic filter
Catalog Number
EP-400100
EAN
4015082951191
Product Length/Depth
1350 mm
Product Height
420 mm
Product Width
527.5 mm
Product Weight
310 kg
Certifications
IEC 61558-1
IEC 61558-2
UL508
Model Code
DX-PHF34-370

Omgivelsesforhold, mekaniske

Mounting position
Vertical or horizontal
Shock resistance
3 shocks
Shock duration: 11 ms

Klimatiske miljøforhold

Altitude
Max. 1000 m
Max. 4000 m with current reduction
Ambient operating temperature - max
40 °C
Ambient storage temperature - max
70 °C
Ambient operating temperature - min
-10 °C
Ambient storage temperature - min
-25 °C
Operating temperature details
-10 - 40 °C (up to 70 °C with current derating)

Designverifikation

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
2368 W

Elektrisk nominel værdi

Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational current (Ie) - max
370 A
Rated operational voltage (Ue) - max
400 V

Features & functions

Fitted with:
Connection lugs
PE stud
Number of phases
3

Generelle oplysninger

Accessory/spare part type
Filter
Degree of protection
IP00
Duty factor
100 %
Insulation class
F
Product Category
Accessories
Used with
DA1
DG1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.