Download dokument () af 20
We make what matters work*

EP-400140
Modelkode: XP-504-10-TERMINAL-EXT

Eaton Terminal with Extender, Capacitive multitouch (PCT), 10.1", 0 x Ethernet, 0 x USB3.0, 0 x RS-232

General specifications

Product Name
Eaton XP Panel PC
Catalog Number
EP-400140
EAN
7640130099968
Product Length/Depth
280.5 mm
Product Height
199.2 mm
Product Width
75 mm
Product Weight
2.467 kg
Certifications
CE
UKCA
UL
UL File No.: E205091
Certified by UL for use in Canada
UL report applies to both US and Canada
UL 61010-1
RoHS
Model Code
XP-504-10-TERMINAL-EXT

Produktspecifikationer

Type
Industrial PC
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Is the panel builder's responsibility.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Touch screen
Enclosure material
Aluminum (die-cast)
Enclosure type
Other
Ambient operating temperature - max
45 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
82 mm
Equipment heat dissipation, current-dependent Pvid
12 W
Front height
200 mm
Number of buttons with LED
0
Number of free slots (AGP)
0
Number of free slots (ISA)
0
Number of free slots (Other)
0
Number of free slots (PCI)
0
Number of free slots (PCMCIA)
0
Number of function buttons
0
Explosion safety category for dust
ATEX dust-ex-protection, II 3D Ex tc IIIC T70°C U
Display size
222.72 x 125.28 mm
16:9
Environmental conditions
Condensation: Non-condensing
Voltage type
DC
Degree of protection
NEMA 12
IP65
Degree of protection (front side)
IP65
Mounting method
Front build in possible
Display lighting
LED
Dimmable via software
Display type
TFT
Display viewing angle
85°/85°/80°/80° (left/right/up/down)
Lifespan
50,000 h (Service life of back-lighting)
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (PS2)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (SCSI)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of pixels (horizontal)
1024
Number of pixels (vertical)
600
Number of storage media bays
0
Number of system buttons
0
Operating temperature - max
45 °C
Operating temperature - min
0 °C
Pixel resolution
1024 x 600
WSVGA
Preinstalled operating system
None
Processor type
Other
Screen size (diagonal)
10.1 in
Static heat dissipation, non-current-dependent Pvs
12 W
Supply voltage at DC - max
36 VDC
Supply voltage at DC - min
18 VDC
Width of the front
281 mm
Product category
Panel PC
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Touch technology
Capacitive multitouch (PCT)
Multi-touch touch panel touch sensor

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.