Vidensøgning
Download dokument () af 20
We make what matters work*

EP-400155
Modelkode: MSFAD-32-PI

Eaton Moeller® series MSFS Adapter for MSC-D-PI,32A

Generelle specifikationer

Product Name
Eaton Moeller® series MSF Accessory Adapter
Catalog Number
EP-400155
EAN
4015082953706
Product Length/Depth
200 mm
Product Height
65 mm
Product Width
45 mm
Product Weight
0.172 kg
Certifications
CE
Model Code
MSFAD-32-PI

Elektrisk nominel værdi

Nominal current
32 A
Rated operation current (Ie)
32 A
Voltage rating at AC
690 V

Features & functions

Adapter width
45 mm
Electric connection type
3 conductors AWG 12
Number of DIN rails
1
Number of poles
Three-pole
Special features
Terminal capacity: 6 mm² (AWG 10)

Generelle oplysninger

Type
Busbar adapter

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.