Vidensøgning
Download dokument () af 20
We make what matters work*

EP-400210
Modelkode: SLC-M22-RYG-24

Eaton Moeller series SLC Signal tower compact, Green, Yellow, Red, 24 V DC, Hole mounting

General specifications

Product Name
Eaton Moeller® series SLC Signal tower compact
Catalog Number
EP-400210
EAN
4015082954901
Product Length/Depth
61 mm
Product Height
193 mm
Product Width
61 mm
Product Weight
0.194 kg
Certifications
CE
IEC/EN 60947-5-1
IEC/EN 60529
UL Category Control No.: NKCR, NKCR7
UL File No.: E29184
UL report applies to both US and Canada
Model Code
SLC-M22-RYG-24

Grundlæggende specifikationer

Connection to SmartWire-DT
No
Fitted with:
M22 base with M12 plug
Material
UV Protected material
Mounting Method
Hole mounting
Mounting position
As required

Klimatiske miljøforhold

Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C

Specifikationer for lysmodul

Illumination
Continuous LED
Red blinking LED
Lens color
Green
Yellow
Red
Light modules
LED
Light type
Continuous light
Red blinking light
Radiation angle
360 °

Technical data

Current consumption
max. 78 mA at 24 V DC
Degree of protection
IP66
NEMA 4X
Lifespan, electrical
50,000 h
Overvoltage category
III
Pollution degree
3
Rated operational voltage
24 V DC
Rated operational voltage (Ue) - max
24 V
Rated operational voltage (Ue) - min
24 V
Voltage type
DC

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.